Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Sprocket 5 x 2.5 mm - Sprocket 5 x 2.5 mm, for roller chain according to DIN 8187 ISO / R 606
Bill of material
Sprocket 5 x 2.5 mm, for roller chain according to DIN 8187 ISO / R 606 KETTEN FUCHS Artikel-Nr. 321-005-023
CNSORDERNO
Order number
321-005-023
Z
Number of Teeth
23
DE
Dimensions
38.9 mm
DP
Dimensions
36.72 mm
DM
Dimensions
20 mm
D1
Dimensions
8 mm
A
Dimensions
13 mm
R3
Tooth tip rounding
5 mm
C
Width of the rounding
0.6 mm
B1
Gear width
2.3 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices